1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HPC1 U Series ATX 400W

ATX POWERRTS

HPC1 U Series ATX 400W
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 11,246.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Size 1U yet has a large capacity of 400W and is good for saving space
● Silent operation is ensured by using a temperature variable speed fan.

External appearance and specifications are subject to change without notice.

Product Description

[Features]·High capacity of 400 W in spite of 1U size · Contributes to space saving · Uses a temperature variable speed fan for quiet operation

Specifications

* If a larger quantity is required than that below, please contact Misumi QCT Center for delivery / price.
Part NumberATX Power Supply
Connector
For CPU
Connector
PCPS-HPC1U400P-R20 Pin4 Pin
Sales: Misumi / Manufacturer: Nipron Co., Ltd.

More Information

HPC1 U Series ATX 400W:Related Image
Part Number
PCPS-HPC1U400P-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 11,246.47

ATX POWERRTS 1 Piece(s) Available 8 Day(s) 10

Loading...

  1. 1