1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Display Harness (Low Resolution) (LDSP-15M-15M-2)

CABLE ASSEMBLY

Display Harness (Low Resolution) (LDSP-15M-15M-2)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Low cost display harness suited for VGA (640×480)
class low-resolution.

Product Description

High density 15-core male/female display cable suited for low resolution.

Specification Table

ModelOverall Length
LDSP-15M-15M
CN1 D-Sub High Density 15-Core Male
CN2 D-Sub High Density 15-Core Male
#4-40 Screw
1 m
2 m
3 m
5 m
*All cables used are AWG28 φ6 mm with braided shields
Part Number
LDSP-15M-15M-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)

฿ 263.23

CABLE ASSEMBLY 1 Piece(s) Available 3 Day(s) 2

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 VGA (male) Connector type CN2 VGA (male)
Finished outer diameter(mm) 6 Color Light Gray

Please check the type/dimensions/specifications of the part LDSP-15M-15M-2 in the Display Harness (Low Resolution) series.

Products with similar specification

Part Number
LDSP-15M-15M-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(m)

฿ 425.81

1 Piece(s) Available Same day 5