(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Color | Width (mm) | Length (m) | |
BSLTF-R-M | Red | Monochrome | 50 | 22 |
BSLTF-Y-M | Yellow | |||
BSLTF-G-M | Green | |||
BSLTF-BL-M | Blue | |||
BSLTF-BKY-M | Yellow/Black | Two-Tone | ||
BSLTF-RW-M | Red/White | |||
BSLTF-R-L | Red | Monochrome | 75 | |
BSLTF-Y-L | Yellow | |||
BSLTF-G-L | Green | |||
BSLTF-BL-L | Blue | |||
BSLTF-BKY-L | Yellow/Black | Two-Tone | ||
BSLTF-RW-L | Red/White |
Material | Self-Adhesive Chloroethylene |
Thickness | 0.15mm |
Part Number |
---|
BSLTF-BKY-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,970.36 | BOX ACCESSORY | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Material | Self-Adhesive Chloroethylene | Body Plate Thickness(mm) | 0.15 | Color | Blue (Monochrome) |
---|---|---|---|---|---|
Width(mm) | 75 | Length(m) | 22 |
Please check the type/dimensions/specifications of the part BSLTF-BKY-M in the Marking Tapes Light Reflecting series.
How can we improve?
How can we improve?