(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Color | Width (mm) | Length (m) | |
BSLT-R-M | Red | One-color | 50 | 22 |
BSLT-Y-M | Yellow | |||
BSLT-G-M | Green | |||
BSLT-W-M | White | |||
BSLT-BL-M | Blue | |||
BSLT-BKY-M | Yellow/Black | Two-color | ||
BSLT-RW-M | Red/White | |||
BSLT-GW-M | Green/White | |||
BSLT-R-L | Red | One-color | 75 | |
BSLT-Y-L | Yellow | |||
BSLT-G-L | Green | |||
BSLT-W-L | White | |||
BSLT-BL-L | Blue | |||
BSLT-BKY-L | Yellow/Black | Two-color | ||
BSLT-RW-L | Red/White | |||
BSLT-GW-L | Green/White |
Material | PVC |
Thickness | 0.15mm |
Part Number |
---|
BSLT-BKY-M |
BSLT-BL-M |
BSLT-R-M |
BSLT-W-M |
BSLT-Y-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|---|
฿ 2,718.68 | BOX ACCESSORY | 1 Piece(s) | Available | 6 Day(s) | Yellow/Black (Two-color) | |
฿ 2,679.10 | BOX ACCESSORY | 1 Piece(s) | Available | 6 Day(s) | Blue (One-color) | |
฿ 2,678.58 | BOX ACCESSORY | 1 Piece(s) | Available | 6 Day(s) | Red (One-color) | |
฿ 2,680.94 | BOX ACCESSORY | 5 Piece(s) | Available | 6 Day(s) | White (One-color) | |
฿ 2,681.04 | BOX ACCESSORY | 1 Piece(s) | Available | 6 Day(s) | Yellow (One-color) |
Loading...
Material | Self-Adhesive Chloroethylene | Body Plate Thickness(mm) | 0.15 | Width(mm) | 50 |
---|---|---|---|---|---|
Length(m) | 22 |
How can we improve?
How can we improve?