Bolt for Ground Terminal

Brand :
MISUMI
Caution
Product Description
• Material: Brass
• Length (mm): 10
• Surface Treatment Coating: Head: Green Stoving Varnish
• Thread: M6
• Weight (g): 4
FEATURES
Screw for ground terminal mounting
· Compatible for both flat-head and Phillips-head screwdrivers.
Screw for ground terminal mounting
· Compatible for both flat-head and Phillips-head screwdrivers.
Specification Table


| Part Number | M (mm) | L (mm) | Weight (g) |
| BXLG-508 | 5 | 8 | 2.4 |
| BXLG-510 | 5 | 10 | 2.6 |
| BXLG-515 | 5 | 15 | 3.4 |
| BXLG-608 | 6 | 8 | 4 |
| BXLG-610 | 6 | 10 | 4.4 |
| BXLG-612 | 6 | 12 | 4.6 |
| BXLG-615 | 6 | 15 | 5.2 |
| BXLG-810 | 8 | 10 | 9.4 |
| BXLG-812 | 8 | 12 | 10 |
| BXLG-815 | 8 | 15 | 10.8 |
Product Drawings
