(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Compatible Hole Diameter (mm) | Number of Blades | Drill Angle | Full Length (mm) |
BXTLK-7 | 3~12 | 6 | 7° | 124 |
BXTLK-10 | 3~16 | 10° | ||
BXTLK-12 | 4~22 | 7 | 12° | 149 |
BXTLK-20 | 4~32 | 20° |
Loading...
Drill Angle(°) | 7 | Compatible Hole Diameter(mm) | 3~12 | Number of Blades | 6 |
---|---|---|---|---|---|
Full Length(mm) | 124 |
How can we improve?
How can we improve?