Mounting Fixture (Line Camera)

Brand :
MISUMI
Caution
Product Description
[Features]·The definitive and space saving version of the line camera holder · Both models are screw-feed type for fine adjustment● Definitive edition · Includes a mechanism for fine-tuning left/right angle●Space saving version · Angle adjustable to match the beam angle

Definitive and space saving versions of the line camera holder
● The definitive version has a right/left angle fine adjustment mechanism.
● The space saving version can be adjusted in the angle according to the exposure angle.
● Both models can be fine-tuned with screws

EMVA-SLCH and EMVA-SLCHS have been increased in price as of March 2015.
Specification Table
| Model | Type | Weight | Load Resistance |
| EMVA-SLCHS | Standard | Approx. 800 g | 5 kg |
| EMVA-SLCH | Space Saving | Approx. 700 g | 5 kg |