(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· General-purpose flat model 2-pin power plug for cable installation.
· Low-cost model.
· For use in general households and offices, ensure that cables compatible with the Electrical Appliances and Materials Safety Act are used.
[Specifications]·A versatile outlet. Low cost type. ·A general-purpose flat duplex power plug for cable mounting.
Specifications
Rating | 125 VAC-15 A |
Applicable Electric Wire | VFF |
Part Number |
---|
00-8070 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 71.44 | AC CONCENT | 1 Piece(s) | Available | Same day | 10 |
Loading...
Type | Outlet/socket | Shape | A-2 | Rated Voltage(V) | 125 |
---|---|---|---|---|---|
Rated Current(A) | 15 | NEMA standard presence | None | Representative Standard | PSE |
Dimension length(mm) | 48.7 | Dimension width(mm) | 48.7 | Dimension thickness(mm) | 28.4 |
Number of cores | 2P |
Please check the type/dimensions/specifications of the part 00-8070 in the Square Socket series.
How can we improve?
How can we improve?