1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Sockets

AC CONCENT

Double Sockets
You can add up to 6 items per a category to the compare list.

  • Sale
  • JIS
  • PSE Law
Filter By :
Part Number :
  • From :
    ฿ 96.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· Temporary model outlets to accept standard power plugs.
· Low-cost model.


· For use in general households and offices, ensure that cables compatible with the Electrical Appliances and Materials Safety Act are used.
· Please tighten terminal screws firmly.



Product Description

[Specifications]·General-purpose exposed double outlet. Low cost type.

Specifications

Double Outlets:Related Image

More Information

Specifications

Rating125 VAC - 15A
Applicable Electric Wire

2.0 m㎡ 
VFF (Vinyl Parallel Wires) / VCTFK (Oval Cord)

 

Part Number
00-8071 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 96.10

฿ 57.79

AC CONCENT 1 Piece(s) Same day 10

Loading...

  1. 1

Example

Double Outlets:Related Image

Drawing

Double Outlets:Related Image

Basic Information

Type Outlet/socket Shape A-2 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Dimension length(mm) 74 Dimension width(mm) 48 Dimension thickness(mm) 25.2
Number of cores 2P

Please check the type/dimensions/specifications of the part 00-8071 in the Double Sockets series.