(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Hexagon Subtense (mm) | Short Side (mm) | Long Side (mm) | Hexagon Nut | Hex Screw |
CYD-W-91 | 1.27 | 14 | 46 | M1.4 | M2.5 |
1.5 | 12 | 52 | M1.6/M2 | M3 | |
1.6 | 13 | 47 | NO.1 | NO.5/6 | |
2.0 | 12 | 58 | M2.5 | M4 | |
2.4 | 17 | 56 | NO.4/5 | NO.10 | |
3.0 | 20 | 65 | M4 | M6 | |
3.2 | 20 | 60 | - | 1/4″ |
Part Number |
---|
CYD-W-91 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,307.88 | HAND TOOLS | 1 Piece(s) | Available | 9 Day(s) |
Loading...
Hexagon Subtense(mm) | 1.5/2/2.5/3/4/5/6/8/10 | Wrench Short-Side Length(mm) | 14/12/13/12/17/20/20 | Wrench Long-Side Length(mm) | 79/86/93/99/109/119/140/162/180 |
---|---|---|---|---|---|
Hexagon Nut | M1.6/M2/M2.5/M3/M4/M5/M6/M8 | Hex Screw | M3/M4/M5/M6/M8/M10/M12 |
How can we improve?
How can we improve?