(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Hexagon Subtense (mm) | Short Side (mm) | Long Side (mm) |
PKTL-8PK-028 | 1.5 | 16 | 79 |
2 | 18 | 86 | |
2.5 | 21 | 93 | |
3 | 23 | 99 | |
4 | 29 | 109 | |
5 | 32 | 119 | |
6 | 37 | 140 | |
8 | 43 | 162 | |
10 | 50 | 180 |
Part Number |
---|
PKTL-8PK-028 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,759.74 | HAND TOOLS | 1 Piece(s) | Available | 9 Day(s) |
Loading...
Shape | High Quality | Hexagon Subtense(mm) | 1.5/2/2.5/3/4/5/6/8/10 | Wrench Short-Side Length(mm) | 14/12/13/12/17/20/20 |
---|---|---|---|---|---|
Wrench Long-Side Length(mm) | 79/86/93/99/109/119/140/162/180 |
How can we improve?
How can we improve?