1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers with Anti-Static Handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,888.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES   Handle made of special, anti-skidding material that is easy to operate
● High-quality product, allowing for use with ease of mind.
● Comes with a protective sleeve for easy and safe carrying.
· CYD-P-881-ESD is non-magnetic, corrosion resistant.
· CYD-P-891-ESD is a durable product.
· Do not use it in a humid environment.

Manufacturer: HOZAN

Specification Table




Part NumberESD ValueMaterialWeight (g)
CYD-P-881-ESDGrounding Resistance
Rg<1×1012Ω
Stainless Steel Main Body26
CYD-P-891-ESD32
Part Number
CYD-P-881-ESD
CYD-P-891-ESD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,888.38

HAND TOOLS 1 Piece(s) Available 9 Day(s)

฿ 2,361.36

HAND TOOLS 1 Piece(s) Available 9 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Shape High Quality Material Stainless Steel Length(mm) 250
Height(mm) 10 Depth(mm) 6 Weight(g) 18