(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Dimension (mm) | Material | Weight (g) | ||
A | B | C | |||
CYD-P-876 | 136 | 10 | 9 | Stainless Steel | 18 |
CYD-P-87 | 125 | 11 | 13 | 16 | |
CYD-P-86-125 | 130 | 10 | 18 | 14 |
Part Number |
---|
CYD-P-87 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 352.72 | HAND TOOLS | 30 Piece(s) | 9 Day(s) |
Loading...
Shape | High Quality | Material | Stainless Steel | Length(mm) | 250 |
---|---|---|---|---|---|
Height(mm) | 10 | Depth(mm) | 6 | Weight(g) | 18 |
How can we improve?
How can we improve?