(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Cable Standard | Dimension of Core Wire (mm2) | Full Length (m) | Cable Section (mm) | Rated Value | Cable Material |
CA-C3C4-2 | SJT | 3×AWG18 | 2 | 10A 125V | PVC | |
CA-C3C4-3 | 3 |
Part Number |
---|
CA-C3C4-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,223.42 | AC CORD | 1 Piece(s) | Available | Same day |
Loading...
Color | Black | Supported countries (standards) | US (UL) / Canada (CSA) | Cable Standard | SJT |
---|---|---|---|---|---|
Cable Material | PVC | Plug Shape Detail | Socket with Plugs at Two Ends | Cable Section(mm) | 5.4×2.7 |
AWG Size | AWG16 | Number of Cores | 3 |
Please check the type/dimensions/specifications of the part CA-C3C4-3 in the UL/CSA Standard Power Cords 3-Core with Straight Plug and Socket at Two Ends (C14 Plug + C13 Socket) series.
How can we improve?
How can we improve?