(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Cable Standard | Dimension of Core Wire (mm2) | Full Length (m) | Cable Section (mm) | Rated Value | Cable Material |
VDE-3PS-C13S-2 | H05VV-F | 3×0.75 | 2 | 10A 250V | PVC | |
CEE3P-WS-3 | 3 |
Part Number |
---|
VDE-3PS-C13S-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,168.54 | AC CORD | 1 Piece(s) | Available | Same day |
Loading...
Plug shape | Other | Color | Black | Supported countries (standards) | VDE(German) |
---|---|---|---|---|---|
Cable Standard | SJT | Dimension of Core Wire(mm2) | 3×0.75 | Cable Material | PVC |
Plug Shape Detail | Socket with Plugs at Two Ends | Cable Section(mm) | 5.4×2.7 | Number of Cores | 3 |
Please check the type/dimensions/specifications of the part VDE-3PS-C13S-2 in the VDE Standard Power Cords 3-Core with Straight Plug and Socket at Two Ends (Type SE Plug and C13 Socket) series.
How can we improve?
How can we improve?