1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Clamp, Multi-Stage

CABLE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,083.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Gland compatible with various wire diameters
● Compatible with multiple wire outer diameters.
● Can be installed by cutting the cord clip as required with tools like nippers.
●Panel mounting is also possible using the supplied nut.

Specification Table




Part NumberApplicable Electric Wire Diameter (mm)Screw SizeDimension (mm)
ABCThread External Diameter ROpening Diameter of PanelThread Length L
CPMULT-5090φ5φ7φ9G(PF)1/22121~21.211
CPMULT-80120φ8φ10φ12G(PF)1/22121~21.211
CPMULT-100155φ10φ13φ15.5G(PF)5/823235~23.216

Overview/Features

[M]Material Features
MaterialPVC
Operating Temperature Range-20~+60℃
ColorBlack
Part Number
CPMULT-80120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,083.48

CABLE ACCESSORY 1 Piece(s) Available 6 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Material (Body) Nylon 66, UL94V-2 Operating Temperature Range(℃) -40~+100 Applicable Electric Wire Diameter(mm) Φ4~7
Color Green Screw Specification M16×1.5 Opening Diameter of Panel(mm) 13.2~13.4

Please check the type/dimensions/specifications of the part CPMULT-80120 in the Cable Clamp, Multi-Stage series.