(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Body Material: Nylon 66, UL94V-2
• Operating Temperature Range (?): -40~+100
• Compatible Electric Wire Diameter (mm): Φ4~7
• Color: Green
• Screw Specification: M16×1.5
Part Number | Screw Size | Applicable Electric Wire Diameter | Dimension (mm) | ||||
Thread External Diameter C1 | Thread Length C2 | Opening Diameter of Panel | Nut A Wrench Diameter | Nut F Wrench Diameter | |||
CPPVG-M12-3053-B | M12×1.5 | φ3~5.3 | 12 | 9 | 12~12.3 | 18 | 19 |
CPPVG-M12-4578-B | φ4.5~7.8 | ||||||
CPPVG-M16-60100-B | M16×1.5 | φ6~10 | 16 | 10 | 16~16.3 | 22 | 22 |
CPPVG-M20-80130-B | M20×1.5 | φ8~13 | 20 | 20~20.3 | 27 | 27 | |
CPPVG-M25-120158-B | M25×1.5 | φ12~15.8 | 25 | 25~25.3 | 33 | 33 | |
CPPVG-PF21-80130-B | G(PF)1/2 | φ8~13 | 21 | 10 | 21~21.2 | 27 | 27 |
CPPVG-PG7-4578-B | PG7 | φ4.5~7.8 | 12.5 | 8.5 | 12.5~12.8 | 17 | 19 |
CPPVG-PG9-4578-B | PG9 | 15.2 | 9 | 15.2~15.5 | 22 | ||
CPPVG-PG11-60100-B | PG11 | φ6~10 | 18.6 | 10 | 18.6~18.9 | 24 | 22 |
CPPVG-PG13.5-70115-B | PG13.5 | φ7~11.5 | 20.4 | 20.4~20.7 | 27 | 24 | |
CPPVG-PG16-80130-B | PG16 | φ8~13 | 22.5 | 11 | 22.5~22.8 | 30 | 27 |
CPPVG-PG21-120158-B | PG21 | φ12~15.8 | 28.3 | 12.5 | 28.3~28.7 | 36 | 33 |
Material | Body, Claw, Nut, Lock Nut with Threaded Part | Nylon 66 UL94V-2 |
Gasket, Clamp Ring | EPDM | |
Protection Rating | IP68 | |
Operating Temperature Range | -20~+100℃ | |
Color | Black |
Part Number |
---|
CPPVG-M25-120158-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,212.10 | CABLE ACCESSORY | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Material (Body) | Nylon 66, UL94V-2 | Operating Temperature Range(℃) | -40~+100 | Applicable Electric Wire Diameter(mm) | Φ4~7 |
---|---|---|---|---|---|
Color | Green | Screw Specification | M16×1.5 | Opening Diameter of Panel(mm) | 13.2~13.4 |
Please check the type/dimensions/specifications of the part CPPVG-M25-120158-B in the Cable Gland, Torsion Resistant series.
How can we improve?
How can we improve?