(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Body Material: Nylon 66, UL94V-2
• Operating Temperature Range (?): -40~+100
• Compatible Electric Wire Diameter (mm): Φ4~7
• Color: Green
• Screw Specification: M16×1.5
Part Number | Screw Size | Applicable Electric Wire Diameter | Dimension (mm) | ||||
Thread External Diameter C1 | Thread Length C2 | Opening Diameter of Panel | Nut A Wrench Diameter | Nut F Wrench Diameter | |||
CPACS-M12-3053-B | M12×1.5 | φ3~5.3 | 12 | 9 | 12~12.3 | 18 | 19 |
CPACS-M12-4578-B | φ4.5~7.8 | ||||||
CPACS-M16-60100-B | M16×1.5 | φ6~10 | 16 | 10 | 16~16.3 | 22 | 22 |
CPACS-M20-90140-B | M20×1.5 | φ9~14 | 20 | 20~20.3 | 27 | 27 | |
CPACS-M25-140180-B | M25×1.5 | φ14~18 | 25 | 25~25.3 | 33 | 33 | |
CPACS-PF13-3053-B | G(PF)1/4 | φ3~5.3 | 13.2 | 9 | 13.2~13.4 | 19 | 19 |
CPACS-PF13-4578-B | φ4.5~7.8 | ||||||
CPACS-PF17-60100-B | G(PF)3/8 | φ6~10 | 16.7 | 10 | 16.7~16.9 | 22 | 22 |
CPACS-PF21-90140-B | G(PF)1/2 | φ9~14 | 21 | 21~21.2 | 27 | 27 | |
CPACS-PF26-140180-B | G(PF)3/4 | φ14~18 | 27 | 12.5 | 26.5~26.8 | 33 | 33 |
Material | Body, Claw, Lock Nut, Nut | Special Nylon |
Gasket, Clamp Ring | Rubber | |
Protection Structure | IP68 | |
Operating Temperature Range | -40℃~+100℃ | |
Color | Black |
Part Number |
---|
CPACS-M12-3053-B |
CPACS-M12-4578-B |
CPACS-PF26-140180-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,203.02 | CABLE ACCESSORY | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,215.06 | CABLE ACCESSORY | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,365.30 | CABLE ACCESSORY | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Material (Body) | Nylon 66, UL94V-2 | Operating Temperature Range(℃) | -40~+100 | Applicable Electric Wire Diameter(mm) | Φ4~7 |
---|---|---|---|---|---|
Color | Green | Screw Specification | M16×1.5 | Number of Holes(pcs) | 2 |
Opening Diameter of Panel(mm) | 13.2~13.4 |
How can we improve?
How can we improve?