Marker Plate

Brand :
MISUMI
Caution
Product Description
FEATURES Marker plate for custom handwriting
●Marker plate for identifying wires and harnesses.
● Allows for handwriting with oil-based felt-tip pens and markers.
● Excellent insulation, and highly resistant to aging.
●Marker plate for identifying wires and harnesses.
● Allows for handwriting with oil-based felt-tip pens and markers.
● Excellent insulation, and highly resistant to aging.

· Thin plate, not allowing for electroplating and imprinting.
· When writing, please write on the textured surface.
· When writing, please write on the textured surface.
Specification Table


| Part Number | MT-1626-100P MT-2040-100P MT-2560-100P MT-5060-100P |
| Material | Nylon 66 UL94V-2 |
| Operating Temperature Range | -40℃~+85℃ |
| Color | Milky |
| Package Quantity | 100 pcs/pack |
Example of Use

Product Drawings
