(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Dimension (mm) | Supported Panel Thickness | Pore Diameter of Panel Used | Product Drawings | ||||||
A | B | φC | D | E | F | Minimum | Max. | ||||
FT3-100P | 100 pcs | 10.2 | 4 | 13 | 4.2 | 8.3 | 6.5 | 1.5 | 3 | M3 | |
FT4-100P | 11.8 | 5.6 | 5 | 8.6 | 8.5 | 1 | M4 |
Material | Nylon 66 UL94V-2 |
Operating Temperature Range | -40℃~+85℃ |
Color | Milky |
Part Number |
---|
FT3-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,844.42 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) |
Loading...
Material | Nylon 46, UL94V-0 | Color | Light Green | Height Dimensions(mm) | 4.5 |
---|---|---|---|---|---|
Tie Hole Width(mm) | 5 | Body Length(mm) | 20.5 | Body Width(mm) | 9.6 |
Pore Diameter of Panel Used(mm) | M4 | Operating Temperature Range(℃) | -40~+85 |
How can we improve?
How can we improve?