1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cable Ties Flame Retardant/Anti-Static Magic Tape Cable Ties

CABLE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4,587.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Flame-retardant and anti-static cable ties
● Flame-retardant and anti-static.
● Allows for custom cutting and attachment.
● 10m per roll.

Manufacturer: Hellermann Tyton

Specification Table




Part NumberColorTotal Length L (m)Width W (mm)T (mm)
GTR-YLW-N-10Yellow1021.33.5

Overview/Features

[M]Material Features
MaterialNylon & Polyethylene
Operating Temperature Range-10℃~+70℃
Part Number
GTR-YLW-N-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,587.88

CABLE ACCESSORY 1 Piece(s) Available 6 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Overall Length(mm) 10000 Operating Temperature Range (Min~Max)(℃) -40~+85