(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Cable Tie Diameter (φmm) | Tensile Strength (kgs) | Dimension (mm) | Tail (mm) | Head (mm) | |||
Total Length L | T | Width A | B | C | D | ||||
T18R-TZ-50P | 50 pcs | 5.0~22 | 8.16 | 100 | 1.2 | 2.5 | 4.8 | 3.5 | 4.8 |
T30R-TZ-50P | 3.0~36 | 13.59 | 150 | 1.2 | 3.5 | 5.5 | 4.0 | 6.2 | |
T50R-TZ-50P | 5.0~50 | 22.67 | 201 | 1.5 | 4.7 | 9.0 | 6.0 | 8.8 |
Material | ETFE (Fluororesin) |
UL Flame Retardant Grade | UL94V-0 |
Operating Temperature Range | -80℃~+170℃ |
Part Number |
---|
T30R-TZ-50P |
T50R-TZ-50P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,913.26 | CABLE ACCESSORY | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 150 | 3.5 | |
฿ 2,743.46 | CABLE ACCESSORY | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 201 | 4.7 |
Loading...
Material | Fluororesin | Flame retardant grade (main raw materials) | UL94V-0 | Material(Detail) | Nylon 66, UL94V-2 |
---|---|---|---|---|---|
Tensile Strength(kgf) | 22 | Package(PCS) | 100 | Operating Temperature Range (Min~Max)(℃) | -40~+85 |
How can we improve?
How can we improve?