(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Dominant of this cable tie is UV Resistant.
It is suitable for using outside the building for fixing harnesses neatly and aesthetically.
Moreover, it has highly resistant to tensile stress, aging and a variety of sizes ( 1 pack per 50 pieces )
[Features]
• Operating temperature: -40~ +85°C
• Place of use: outdoor
• Material used to produce: Nylon 66 (UL94HB)
• Color: Black
[Applications]
Suitable for binding cables outside the building.
Part Number | Package Quantity | Dimension (mm) | Tensile Strength (kgs) | Bundling Range (mm) | |
L | W | ||||
KSBB-25100-100P | 100 pcs | 100 | 2.5 | 8 | 2-22 |
KSBB-25120-100P | 120 | 2.5 | 8 | 2-30 | |
KSBB-25140-100P | 142 | 2.5 | 8 | 2-33 | |
KSBB-25165-100P | 165 | 2.5 | 8 | 2-43 | |
KSBB-25200-100P | 203 | 2.5 | 8 | 3-53 | |
KSBB-36150-100P | 150 | 3.6 | 18 | 3-35 | |
KSBB-36200-100P | 203 | 3.6 | 18 | 3-53 | |
KSBB-36250-100P | 250 | 3.6 | 18 | 3-65 | |
KSBB-36300-100P | 300 | 3.6 | 18 | 3-76 | |
KSBB-36370-100P | 368 | 3.6 | 18 | 3-102 | |
KSBB-48160-100P | 160 | 4.8 | 22 | 3-38 | |
KSBB-48200-100P | 203 | 4.8 | 22 | 3-50 | |
KSBB-48250-100P | 250 | 4.8 | 22 | 3-60 | |
KSBB-48300-100P | 300 | 4.8 | 22 | 3-76 | |
KSBB-48370-100P | 368 | 4.8 | 22 | 3-102 | |
KSBB-48430-100P | 432 | 4.8 | 22 | 3-110 | |
KSBB-76300-100P | 300 | 7.6 | 55 | 4-76 | |
KSBB-76380-100P | 380 | 7.6 | 55 | 4-105 |
Material | Nylon 66, UL94V-2 |
Operating Temperature Range | -40℃~+85℃ |
Color | Black |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,073.16 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 100 | 2.5 | |
฿ 1,071.84 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 120 | 2.5 | |
฿ 1,074.18 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 142 | 2.5 | |
฿ 1,078.38 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 165 | 2.5 | |
฿ 1,088.68 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 203 | 2.5 | |
฿ 1,095.00 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 150 | 3.6 | |
฿ 1,114.68 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 203 | 3.6 | |
฿ 1,129.48 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 250 | 3.6 | |
฿ 1,127.54 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 300 | 3.6 | |
฿ 1,147.74 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 368 | 3.6 | |
฿ 1,114.28 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | - | 4.8 | |
฿ 1,127.24 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 203 | 4.8 | |
฿ 1,167.62 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 300 | 4.8 | |
฿ 1,183.74 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 368 | 4.8 | |
฿ 1,244.84 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | - | 4.8 | |
฿ 1,257.48 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 300 | 7.6 | |
฿ 1,359.38 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 380 | 7.6 |
Loading...
Material | Nylon | Color | Black | Flame retardant grade (main raw materials) | UL94V-2 |
---|---|---|---|---|---|
Material(Detail) | Nylon 66, UL94V-2 | Tensile Strength(kgf) | 22 | Package(PCS) | 100 |
Operating Temperature Range (Min~Max)(℃) | -40~+85 |
How can we improve?
How can we improve?