Wiring Ducts Flexible

Brand :
MISUMI
Caution
Product Description
FEATURES Space-saving wiring duct with no need of covers
●Allows easy installation and removal of cables.
● Compact and space saving.
● Highly flexible and bendable.
● Fixed with screws.
Manufacturer: HellermannTyton
●Allows easy installation and removal of cables.
● Compact and space saving.
● Highly flexible and bendable.
● Fixed with screws.
Manufacturer: HellermannTyton
Specification Table


| Part Number | Color | Length (m/piece) | Applicable Screw | Inner Diameter D | Quantity of Applicable Cables of Each Specification | ||
| 0.75mm² | 1.50mm² | 2.50mm² | |||||
| HTC10-0.5 | Milky | 0.5 | M3 | 9×11(Non-Circular) | 9 | 6 | 4 |
| HTC20-0.5 | φ20 | 32 | 22 | 14 | |||
| HTC30-0.5 | φ30 | 67 | 50 | 34 | |||
| HTC40-0.5 | φ40 | - | 81 | 60 | |||
Example of Use

Product Drawings
