(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Length (m/Roll) | Max. Bundle Diameter (mm) | Expansion Width W(mm) |
PTMT-15-25 | 25 | 15 | 75 |
PTMT-20-25 | 20 | 90 | |
PTMT-25-25 | 25 | 107 | |
PTMT-30-25 | 30 | 123 | |
PTMT-40-25 | 40 | 154 | |
PTMT-50-25 | 50 | 185 | |
PTMT-70-25 | 70 | 248 |
Material | PVC |
Applicable Temperature Range | —15℃~+105℃ |
Flame Retardant | UL94 V0 |
Flame Retardant | Black Inner Layer, Grey Outer Layer |
Part Number |
---|
PTMT-15-25 |
PTMT-25-25 |
PTMT-30-25 |
PTMT-40-25 |
PTMT-50-25 |
PTMT-70-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Diameter (mm) |
---|---|---|---|---|---|---|
฿ 3,188.50 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | 15 | |
฿ 3,424.84 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | 25 | |
฿ 3,519.40 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | 30 | |
฿ 3,755.84 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | 40 | |
฿ 4,125.70 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | 50 | |
฿ 4,606.84 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | 70 |
Loading...
Fixing Method | Hook and loop fastener tape | Shield compatible | None | Application/special functions | Flame retardant |
---|---|---|---|---|---|
Overall Length(m) | 25 | Color | Gray | Tool used | None |
Expansion Width(mm) | 75 |
How can we improve?
How can we improve?