(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Box Quantity | Specifications | Dimension Before Shrinkage (mm) | Dimension After Complete Shrinkage (mm) | ||
Internal Diameter | Wall Thickness | Internal Diameter | Wall Thickness | |||
NPECN-8-5P | 1.2m ×5 pcs | φ8 | ≥8.0 | 0.6±0.2 | ≤2.0 | ≥1.7 |
NPECN-12-5P | φ12 | ≥12.0 | 0.7±0.2 | ≤3.0 | ≥2.0 | |
NPECN-16-5P | φ16 | ≥16.0 | 0.8±0.2 | ≤5.0 | ≥2.2 | |
NPECN-19-5P | φ19 | ≥19.0 | ||||
NPECN-28-5P | φ28 | ≥28.0 | ≤6.0 | ≥2.5 | ||
NPECN-40-5P | φ40 | ≥40.0 | 0.9±0.2 | ≤12.0 | ≥2.7 | |
NPECN-55-5P | φ55 | ≥55.0 | ≤16.0 | ≥2.8 |
Item | Characteristic Value |
Material | Polyolefin |
Shrinkage Temperature | 125℃ |
Operating Temperature Range | -55℃~+110℃ |
Color | Black |
Tensile Strength | ≥14MPa |
Breakage Elongation | ≥400% |
Tensile Strength After Aging | ≥12MPa |
Breakage Elongation After Aging | ≥300% |
Volume Resistivity | ≥1014Ω·cm |
Dielectric Strength | ≥20kV/mm |
Longitudinal Shrinkage Ratio | 0~10% |
Concentricity | ≥70% |
Crack Resistance | Crack Free |
Absorptivity | <0.2% |
Shrinkage Ratio | 4:1 |
Part Number |
---|
NPECN-16-5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,755.46 | TUBE | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) |
Loading...
Material | Polyolefin | Color | Black | Flame Retardant | None |
---|---|---|---|---|---|
Adhesive | None |
Please check the type/dimensions/specifications of the part NPECN-16-5P in the Heat Shrink Tubing Thick Wall series.
How can we improve?
How can we improve?