(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shape | Specifications | Color | Box Quantity | Inner Diameter D(mm) | Wall Thickness T(mm) | |
PE-300(300V) | PE-600(600V) | |||||
PE-300 (300V) PE-600 (600V) | 0.9 | B (Black) | 10P (1m ×10 pcs) | 0.95±0.05 | 0.38±0.05 | 0.50±0.06 |
1.4 | 1.45±0.05 | 0.62±0.06 | ||||
2 | 2.05±0.05 | |||||
3 | 3.10±0.10 | 0.50±0.06 | ||||
4 | 4.10±0.10 | |||||
4.8 | 4.90±0.10 | |||||
5.8 | 5.90±0.10 | |||||
7.8 | 7.90±0.10 | |||||
9.7 | 9.85±0.15 | |||||
12.6 | 12.80±0.20 | 0.62±0.06 | 0.75±0.06 | |||
14.6 | 14.80±0.20 |
Item | Characteristic Value | |
Material | Irradiated Cross-Linked Modified Polyolefin | |
Temperature Class (℃) | 125 | |
Tensile Strength (MPa) | ≥10.4 | |
Breakage Elongation (%) | ≥200 | |
After Aging | Tensile Strength (MPa) | ≥7.3 |
Breakage Elongation (%) | ≥100 | |
Rated Voltage (V) | 300V/600V | |
Volume Resistivity(Ω·cm) | ≥1014 | |
Breakdown Voltage(V),AC | 2,500VAC/60s No Damage | |
Flame Retardant | VW-1 |
Part Number |
---|
PE-300-1.4-B-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,155.28 | TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) |
Loading...
Color | White | Internal Diameter(mm) | 4.22±0.15 | Wall Thickness(mm) | 0.23±0.04 |
---|---|---|---|---|---|
Length(m/Roll) | 10 | Specifications | 0.9 | Rated Voltage(V) | 300 |
Material | Irradiated Cross-Linked Modified Polyolefin |
Please check the type/dimensions/specifications of the part PE-300-1.4-B-10P in the General Purpose Tubing PE Tubing(Halogen-Free) series.
How can we improve?
How can we improve?