(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Screw Size | Dimension (mm) | |||
Thread External Diameter C1 φ | Thread Length C2 | Maximum Bore Diameter F1 of Applicable Conduit | Opening Diameter of Panel | ||
NGWJ-M16-13B | M16 | 16 | 12 | 13 | 16~16.3 |
NGWJ-M16-15B | 15 | 16 | |||
NGWJ-M20-21B | M20 | 20 | 22 | 20~20.3 | |
NGWJ-M25-28B | M25 | 25 | 28.5 | 25~25.4 | |
NGWJ-M32-34B | M32 | 32 | 34.5 | 32~32.4 | |
NGWJ-M40-42B | M40 | 40 | 20 | 43 | 40~40.4 |
NGWJ-21-21B | G1/2 | 20.95 | 15 | 22 | 21~21.2 |
NGWJ-26-28B | G3/4 | 26.44 | 28.5 | 26.5~26.8 | |
NGWJ-33-34B | G1 | 33.24 | 34.5 | 33.3~33.6 | |
NGWJ-42-42B | G1 1/4 | 41.91 | 20 | 43 | 42~42.3 |
Material | Nylon 66 UL94V-2 |
Operating Temperature Range | -40℃~+100℃ |
Color | Black |
Part Number |
---|
NGWJ-33-34B |
NGWJ-M16-13B |
NGWJ-M16-15B |
NGWJ-M20-21B |
NGWJ-M25-28B |
NGWJ-M32-34B |
NGWJ-M40-42B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Suitable Tube |
---|---|---|---|---|---|---|
฿ 1,396.00 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,199.96 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, / NGLD-10B, NZEL-025B | |
฿ 1,202.50 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,228.12 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B / NGLD-17B, NZEL-04B, | |
฿ 1,296.86 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,426.50 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | NGLD-17B, NZEL-04B, | |
฿ 1,523.20 | CABLE CONDUIT | 1 Piece(s) | Available | 35 Day(s) | NGLD-17B, NZEL-04B, |
Loading...
Color | Black | Screw Specification | M25 | Panel Mounting Hole Diameter(mm) | 25~25.4 |
---|---|---|---|---|---|
Maximum Bore Diameter(mm) | 22 | Thread External Diameter(mm) | 13 | Thread Length(mm) | 9 |
How can we improve?
How can we improve?