(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Screw Size | Dimension (mm) | ||||
Inner Diameter (I.D) | A | Length L | Maximum Outer Diameter of Applicable Conduit | E (Panel Opening Diameter) | ||
TACSA-M10-B | M10×1.5 | 6.8 | 17.6 | 53 | 10.1 | 9.8 |
TACSA-M12-B | M12×1.5 | 8 | 20.7 | 56.5 | 13.5 | 12 |
TACSA-M16-B | M16×1.5 | 11.7 | 23.2 | 60.5 | 16.1 | 16 |
TACSA-M20-B | M20×1.5 | 15.3 | 30.4 | 72.8 | 22.8 | 19.7 |
TACSA-M25-B | M25×1.5 | 20.8 | 37.6 | 82.5 | 29.4 | 24.8 |
TACSA-M32-B | M32×1.5 | 27.4 | 44.3 | 96.5 | 35.5 | 32 |
TACSA-M40-B | M40×1.5 | 33.3 | 53.6 | 108 | 45.2 | 40.1 |
TACSA-M50-B | M50×1.5 | 41 | 67 | 126 | 55.3 | 49.8 |
Material | Nylon |
Applicable Temperature Range | -40℃~+120℃ |
Flame Retardant | UL94 V0 |
Color | Black |
Part Number |
---|
TACSA-M16-B |
TACSA-M32-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,124.58 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,155.38 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Color | Black | Screw Specification | M25 | Suitable Tube | NGLD-17B, NZEL-04B, |
---|---|---|---|---|---|
Panel Mounting Hole Diameter(mm) | 25~25.4 | Maximum Bore Diameter(mm) | 22 | Internal Diameter(mm) | 6.8 |
Length(mm) | 49 |
How can we improve?
How can we improve?