1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixing Single-Core Cable ・RVHS Series CCC/CE 450/750V Large Section Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  CCC/CE single core
●Certified by CCC and CE.
●PVC insulation allows for flexibility and heat resistance up to 70℃。
●Maximum cross section of 150mm2 is available.
●RoHS compliant.
a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
·MISUMI may make design changes without notice resulting in color and flexibility variations.
. Products with a section area of 80mm2 are not CCC-certified.

Product Description

•Shield : None
•Rated voltage : Others
For complete product overview and details on Fixing Single-Core Cable ?RVHS Series CCC/CE 450/750V Large Section Cable (MISUMI) see the sections below:

Specification Table




ShapeSection Area
(mm2)
LengthCable
OD
(mm)
Reference
Weight
kg/km
Electrical PropertiesConductorInsulation
Maximum Allowable Curren A(30℃)Conductor Resistance
Ω/km
(20℃)
Insulation Characteristic
MΩ/km
(70℃)
Maximum Voltage
V/
minute
Core Wire Structure
pcs/mm
Outer Diameter
Approx.(mm)
ElectroplatingThickness
(mm)
Material
MAST-RVHS101~100
(Can be specified down to 1m increments)
6.6±0.3126851.91 or Less0.00562500322/0.1985±0.0154.6Not Provided1.0PVC
167.7±0.31881101.21 or Less0.0046518/0.1985±0.0155.71.0
259.7±0.33231450.78 or Less0.0044782/0.1985±0.0157.31.2
3510.7±0.353911800.554 or Less0.00381100/0.1985±0.0158.31.2
5012.88±0.355672300.386 or Less0.00371628/0.1985±0.01510.01.4
7014.8±0.357482850.272 or Less0.00322220/0.1985±0.01512.01.4
8015.6±0.48363100.238 or Less0.00322516/0.1985±0.01512.81.4
9516.9±0.410103450.206 or Less0.00323034/0.1985±0.01513.71.6
12018.4±0.4512554000.161 or Less0.00293848/0.1985±0.01515.21.6
15020.6±0.5515004700.129 or Less0.00294736/0.1985±0.01517.01.8

Overview/Features

Current Conductivity Coefficient in Case of Temperature Change
Environmental Temperature(℃)2030405060708090
Current Reduction Factor10.960.920.890.860.830.790.75
Allowable current value indicates the calculated value of 1 cable laid above ground in ambient temperature of 40℃, and is not a guaranteed value.
If the ambient temperature is 40℃ or above, the above current reduction factor is multiplied by the allowable current.


※ Note that the wire core number is “2” when the core number/pair number is marked as 1P.
※ The specification conversion is for reference only. For details, refer to the Line Number Table at >> Click here.
* Maximum allowable current is to be used only as a reference value and is not guaranteed.
※ Material Acronym
[Electroplating] Tin…Tinned Annealed Copper Wire
[Material] PVC…Polyvinyl chloride PE…Polyethylene materials
P…Polyester materials Fluorine…Various fluoro resins ※…Others
※The color and flexibility may vary with manufacturer.
Refer to the website for the latest information
Part Number
MAST-RVHS-70-[1-100/1]
MAST-RVHS-80-[1-100/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
Representative Standard

-

ELECTORONIC WIRE 1 Piece(s) 10 Day(s) 70CE / CCC

-

ELECTORONIC WIRE 1 Piece(s) 7 Day(s) 80CE

Loading...

  1. 1
 

Basic Information

Rated Voltage 250V Shield None Properties Oil resistance / Chemical resistance
Sheath (outer coating) color Black Electroplating Tin Maximum Voltage 2000V /5 Minute