(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Color | Rated Voltage | Rated Current | Rated Section Area | |||
UL/CSA Rating | IEC Rating | UL/CSA Rating | IEC Rating | UL/CSA Rating | Flexible Lead Wire | |||
MTBS-2TB-G-10P | 10 pcs | Grey | 300VAC | 400VAC | 10A | 18A | AWG24-16 | 0.2~1.5mm2 |
MTBS-2TB-BE-10P | Blue | |||||||
MTBS-2TB-GY-10P | Green/Brown |
Wiring Terminal | Ground Terminals | Cover/Partition Plate>>Click here | Fastener>>Click here | Crossing Fittings>>Click here |
MTBS-2TB-G-10P | MTBS-2TB-GY-10P | MTBS-2AJ-GY-10P | MTBS-2TS-GY-10P | MTBS-2EI-GY-10P |
MTBS-2TB-BE-10P |
Part Number |
---|
MTBS-2TB-BE-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,134.88 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) |
Loading...
Wiring Method | Spring-fixed | Mounting Method | DIN rail mount | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Rated current (UL)(A) | 10 | Color | Grey |
Rated Section Area (UL/CSA) | AWG24-14 | Rated Section Area (Flexible Lead Wire)(mm2) | 0.2~2.5 | Height(mm) | 41.92 |
Width(mm) | 42.2 | Number of Channels | 2 |
Please check the type/dimensions/specifications of the part MTBS-2TB-BE-10P in the MTBS Series European Style Terminal Blocks (Panel Mounted/Wire Clamping Cartridge/Single-Piece Model) series.
How can we improve?
How can we improve?