(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Number of Channels | Color |
BTFE-2EI-G-10P | 10 pcs | 2 | Grey |
BTFE-2EI-OR-10P | Orange | ||
BTFE-3EI-G-10P | 3 | Grey | |
BTFE-4EI-G-10P | 4 | Grey | |
BTFE-4EI-OR-10P | Orange |
Part Number |
---|
BTFE-2EI-G-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,098.88 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) |
Loading...
Series | Cover/Partition Plate | Color | Orange | Number of Channels | 2 |
---|---|---|---|---|---|
Applicable Wiring Terminals | BTAT-3TB-G-10P/BTAT-3TB-OR-10P/BTAT-3TB-GY-10P | Material | PA66 |
Please check the type/dimensions/specifications of the part BTFE-2EI-G-10P in the Partition Plates/Covers for BTFE Series European Style Terminal Blocks series.
How can we improve?
How can we improve?