1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BTFE Series European Style Terminal Blocks (Rail Mounted/Multi-channel/Front Connection/Grounded)【10 Pieces Per Package】

TERMINAL BLOCK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,494.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Positive connecting terminal for 2/3/4 channels
●Front connection with 2-, 3- and 4-channel options available.
●10 pcs/pack.
●Material: PA66 (UL94-V0).
● Suitable for: Mounting on DIN rails (>>Click here, >>Click here, >>Click here).

Specification Table




Part NumberPackage QuantityNumber of ChannelsColorRated VoltageRated CurrentRated Section Area
UL/CSA RatingIEC RatingUL RatingCSA RatingIEC RatingUL/CSA RatingFlexible Lead Wire
BTFE-2TB-GY-10P10 pcs2Green/Brown600VAC800VAC10A10A18AAWG24-160.2~1.5mm2
BTFE-3TB-GY-10P3
BTFE-4TB-GY-10P4

Overview · Features

■Accessory List
Ground TerminalsWiring Terminals>>Click hereCover/Partition Plate>>1122Page>> Click hereFastener>>Click hereCrossing Fittings>>Click hereDIN Rails
BTFE-2TB-GY-10PBTFE-2TB-G-10P
BTFE-2TB-OR-10P
BTFE-2EI-G-10PMAES-35S-10PBTFE-2J-G-10P>>Click here, >>Click here
BTFE-3TB-GY-10PBTFE-3TB-G-10P
BTFE-3TB-OR-10P
BTFE-3EI-G-10P
BTFE-4TB-GY-10PBTFE-4TB-G-10P
BTFE-4TB-OR-10P
BTFE-4EI-G-10P
Part Number
BTFE-4TB-GY-10P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,494.96

TERMINAL BLOCK 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Assembled product
Number of input/outputs 2 to 2 Rated current (UL)(A) 10 Color Grey
Rated Section Area (UL/CSA) AWG24-14 Rated Section Area (Flexible Lead Wire)(mm2) 0.2~2.5 Height(mm) 41.92
Width(mm) 42.2 Thickness(mm) 5.1 Number of Channels 2

Please check the type/dimensions/specifications of the part BTFE-4TB-GY-10P in the BTFE Series European Style Terminal Blocks (Rail Mounted/Multi-channel/Front Connection/Grounded) series.