(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Number of Channels | Color | Rated Voltage | Rated Current | Rated Section Area | ||||
UL/CSA Rating | IEC Rating | UL Rating | CSA Rating | IEC Rating | UL/CSA Rating | Flexible Lead Wire | ||||
BTFE-2TB-G-10P | 10 pcs | 2 | Grey | 600VAC | 800VAC | 10A | 10A | 18A | AWG24-16 | 0.2~1.5mm2 |
BTFE-2TB-OR-10P | Orange | |||||||||
BTFE-3TB-G-10P | 3 | Grey | ||||||||
BTFE-3TB-OR-10P | Orange | |||||||||
BTFE-4TB-G-10P | 4 | Grey | ||||||||
BTFE-4TB-OR-10P | Orange |
Wiring Terminal | Ground Terminal>>Click here | Cover/Partition Plate>>Click here | Fastener>>Click here | Crossing Fittings>>Click here | DIN Rails |
BTFE-2TB-G-10P | BTFE-2TB-GY-10P | BTFE-2EI-G-10P | MAES-35S-10P | BTFE-2J-G-10P BTFE-2J-GN-10P | >>Click here, >>Click here |
BTFE-3TB-G-10P | BTFE-3TB-GY-10P | BTFE-3EI-G-10P | |||
BTFE-4TB-G-10P | BTFE-4TB-GY-10P | BTFE-4EI-G-10P | |||
BTFE-2TB-OR-10P | BTFE-2TB-GY-10P | BTFE-2EI-OR-10P | |||
BTFE-3TB-OR-10P | BTFE-3TB-GY-10P | BTFE-3EI-OR-10P | |||
BTFE-4TB-OR-10P | BTFE-4TB-GY-10P | BTFE-4EI-OR-10P |
Part Number |
---|
BTFE-2TB-G-10P |
BTFE-3TB-G-10P |
BTFE-4TB-G-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of input/outputs |
---|---|---|---|---|---|---|---|
฿ 1,159.16 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 1 to 1 | |
฿ 1,192.82 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 1 to 2 | |
฿ 1,223.42 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 2 to 2 |
Loading...
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Rated current (UL)(A) | 10 | Color | Grey | Rated Section Area (UL/CSA) | AWG24-14 |
Rated Section Area (Flexible Lead Wire)(mm2) | 0.2~2.5 | Height(mm) | 41.92 | Width(mm) | 42.2 |
Thickness(mm) | 5.1 | Number of Channels | 2 |
How can we improve?
How can we improve?