1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimping Tools For Bare Crimp Terminals (10~120mm2)

HAND TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 16,975.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Dedicated crimping tool for bare crimp terminals
● Applicable wire size is 10~120mm2.

· This is a die separation tool and is not intended for calibration.· It can perform crimping actions an estimated 5,000 times.
· It cannot be repaired.

Product Description

A crimping tool which can smoothly crimp without damaging terminals.

[Specifications]
· Compatible Type: Bare Crimp Terminals
· Product Category: Pressing Tool
· Compatible Wire Size (mm2): 10~120

Specification Table




Part NumberFull Length (mm)Weight (g)
MTR-TOOL-NK156024500
Part Number
MTR-TOOL-NK15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,975.48

HAND TOOLS 1 Piece(s) Available 6 Day(s)

Loading...

  1. 1
 

Basic Information

Applicable Type Bare Crimp Terminals Product Categories Pressing Tool Applicable Wire Size(mm2) 10~120