Quick Connect Terminals Male Lug Terminals (Insulated Connection)

Brand :
MISUMI
Caution
Product Description
FEATURES 187 and 250 series one-touch lug terminals
● Nylon and steel sheath that binds the conductor and insulation parts together more closely.
● Two width specifications are available: 0.5mm and 0.8mm.
●UL/c-UL No. E128651
● Nylon and steel sheath that binds the conductor and insulation parts together more closely.
● Two width specifications are available: 0.5mm and 0.8mm.
●UL/c-UL No. E128651

·Use a dedicated tool for crimping.
·Be sure to complete crimping before inserting.
·Does not have waterproof functionality.
·Be sure to complete crimping before inserting.
·Does not have waterproof functionality.
Specification Table


| Part Number | Package Quantity | Color | Terminal Series | Mating Lug Dimensions T×W (mm) | External Dimensions (mm) | Compatible Electric Wire Size | Compatible Tool | ||||||
| W | F | L | B | D | C | Section Area (mm2) | AWG | ||||||
| STKM-FNYD-1-0548 | 100 pcs | Red | 187 | 0.5 x 4.8 | 4.8 | 6.5 | 22.0 | 11.0 | 4.0 | 1.7 | 0.5-1.5 | 22-16 | MTR-TOOL-BR (>>Click here) |
| STKM-FNYD-1-0848 | 0.8 x 4.8 | ||||||||||||
| STKM-FNYD-2-0548 | Blue | 0.5 x 4.8 | 5.0 | 2.3 | 1.5-2.5 | 16-14 | |||||||
| STKM-FNYD-2-0848 | 0.8 x 4.8 | ||||||||||||
| STKM-FNYD-1-0864 | Red | 250 | 0.8 x 6.4 | 6.4 | 7.7 | 24.0 | 11.0 | 4.0 | 1.7 | 0.5-1.5 | 22-16 | ||
| STKM-FNYD-2-0864 | Blue | 5.0 | 2.3 | 1.5-2.5 | 16-14 | ||||||||