M12 Connectors · CTBC Series, M12 Connector

Brand :
MISUMI
Caution
Product Description
FEATURES Robust M12 connector with easy wiring
● Reliable connection for use on manufacturing machines operating in harsh environments.
● Can be fixed using a special torque wrench (>>Click here).
● Easy wiring, direct crimping and tightening, without special tools.
● Reliable connection for use on manufacturing machines operating in harsh environments.
● Can be fixed using a special torque wrench (>>Click here).
● Easy wiring, direct crimping and tightening, without special tools.

· Only the male connector can be connected to a DC passive distribution box (>>Click here).
· When connecting to a passive distribution box, recommended tightening torque value is 0.6Nm. The passive distribution box may be damaged if the torque is too large.
·For wiring method, refer to >>Click here.
·The color of product is subject to change.
Manufacturer: MURR
· When connecting to a passive distribution box, recommended tightening torque value is 0.6Nm. The passive distribution box may be damaged if the torque is too large.
·For wiring method, refer to >>Click here.
·The color of product is subject to change.
Manufacturer: MURR
Specification Table


| Shape | Shape | Weight(g/piece) |
| CTBC-12S-4-P | Straight | 23 |
| CTBC-12S-4-S | 26 | |
| CTBC-1210S-4-P | 20 | |
| CTBC-1210S-4-S | 20 | |
| CTBC-12A-4-P | Angle Plug | 20 |
| CTBC-12T-4-P | T Shape | 30 |
| Classification | Straight | Angle Plug | T Shape | |||
| Part Number | CTBC-12S-4-P | CTBC-12S-4-S | CTBC-1210S-4-P | CTBC-1210S-4-S | CTBC-12A-4-P | CTBC-12T-4-P |
| Photo | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Contact Shape | Male | Female | Male | Female | Male | Male |
| Directly connected to distribution box >>Click here | Yes | - | Yes | - | Yes | Yes |
| Front of contact distribution (from the connection part of connector) | Male![]() | Female![]() | Male![]() | Female![]() | Male![]() | ![]() |
| Wire Connection Diagram | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Wire Connection Diagram | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Compatible Electric Wire Section Area | 0.25mm2~0.5mm2 | 0.25mm2~0.5mm2 | 0.5mm2~1.0mm2 | 0.5mm2~1.0mm2 | 0.25mm2~0.5mm2 | - |
| Number of Pins | 4 | - | ||||
| Wiring Method | Pressure Weld | - | ||||
| Wire OD Range mm | φ4~5.1 | φ5.5~8 | φ4~5.1 | - | ||
| Rated Voltage (V) | 32V | 32V | 32V | 32V | 32V | 60V |
| Maximum Operating Current (A) | 3A | 3A | 3A | 3A | 3A | 4A |
| IP Class | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 |
| Operating Temperature Range (℃) | -25~+85℃ | -25~+85℃ | -25~+85℃ | -25~+85℃ | -25~+85℃ | -25~+85℃ |























