(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Number of Cores | A(mm) | B(mm) | C(mm) | D(mm) | Weight (g) |
RCA-50140-BSS | 14 | 43.9 | 36.0 | 25.2 | 12.96 | 9.5 |
RCA-50240-BSS | 24 | 54.7 | 46.8 | 36.0 | 23.76 | 12 |
RCA-50360-BSS | 36 | 67.7 | 59.7 | 48.9 | 36.72 | 15 |
RCA-50500-BSS | 50 | 82.8 | 74.9 | 64.1 | 51.84 | 19 |
Hardware | Iron |
Contact Terminal | Copper Alloy |
Insulator Material | PBT (UL94V-0) Blue |
Rated Current | 3A |
Rated Voltage | 250VAC |
Insulation Impedance | 1000MΩ Min |
Maximum Voltage | 1,000V (1 Minute) |
Constant Resistance | 30mΩ Max |
Operating Temperature | -55℃~+105℃ |
Part Number |
---|
RCA-50360-BSS |
RCA-50500-BSS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Pins |
---|---|---|---|---|---|---|
฿ 1,167.66 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | 36 | |
฿ 1,192.68 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | 50 |
Loading...
Connector Shape | Square shape | Applicable pin/contact | Female (socket) | Application | Circuit Board to Circuit Board |
---|---|---|---|---|---|
Allowable Current(A) | 3 | Allowable Voltage(V) | AC250 | Wire connection method | Solder |
Connection direction | Angle | Protection function (environmentally resistant) | None | Shape | D-sub Type |
Maximum Voltage | 1000Vr.m.s/1 minute | Impedance (Detail) | 20mΩ(at 20mV or Less and 100mA or Less) | Contact Material | Copper Alloy |
Weight(g) | 22.16 |
How can we improve?
How can we improve?