1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Two-Channel DVI-D Harness(24+1 Cores) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 411.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Two-channel DVI-D tandard harness
●Digital signal interface harness.
●Double-layer shielding(braided plus aluminum foil)is arranged in a straight line.
●Maximum resolution:
2560×1600,60Hz
1920×1080,120Hz。
●Equipped with #4-40 screws.

Specification Table



Part NumberFull Length(m)Maximum ResolutionCable
MDVI-222560×1600,60Hz
1920×1080,120Hz
UL 20276
Wire Diameter 8mm
MDVI-33
MDVI-55

Overview/Features

Part Number
MDVI-3
MDVI-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)

฿ 411.92

HARNESS 100 Piece(s) 54 Day(s) 3

฿ 1,582.16

HARNESS 1 Piece(s) Available 6 Day(s) 5

Loading...

  1. 1

Product Drawings

 

Basic Information

Type Cable Connector type CN1 DVI-D Connector type CN2 DVI-D
CN1 connector direction Straight CN2 connector direction Straight Maximum Resolution 1920×1080,120Hz/2560×1600,60Hz
Cable Wire Diameter(mm) 8