CB01 Connector Original Manual Crimpers

Brand :
MISUMI
Caution
Product Description
An integrated manual crimping tool developed by MISUMI's own project, using high-quality materials used in molds for the die part. Dedicated to prototyping contacts for CB01 series connectors manufactured by Sumiko Tec.

● A manual crimping tool for prototypes that's used for the Sumiko Tec CB01 Series connector contact.

· Do not use it for crimping incompatible contacts. This may cause malfunction and damage of the tool.
Non-designated use may cause it to stop functioning properly.
· Calibration of this tool is not available.
· The steel part of the die uses a high-quality material that's used for molds.
Be sure to care for the tool, for instance wiping away the salt remaining from sweaty hands touching the tool during crimping.
· This is an integrated manual crimping tool that has been originally developed by Misumi.
· If the warranty of a connector manufacturer is required, the use of tools as specified by the connector manufacturer is recommended.
Specifications
| Model | Compatible Series | Compatible Contact | Contact Type | Compatible Wire | Weight (g) | ||
| AWG | Conductor Section Area mm2 | Insulation OD φmm | |||||
| MSHT-S01 | CB01 | CB01C5-010A | Male (Pin) | 28 ~ 22 | 0.08 ~ 0.3 | 1.0 ~ 1.3 | 600 |
| CB01C6-010A | Female (Socket) | ||||||