(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An integrated manual crimping tool developed by MISUMI's own project, using high-quality materials used in molds for the die part. Dedicated to prototyping contacts for JN1 series connectors manufactured by JAE.
Model | Compatible Series | Compatible Contact | Contact Type | Compatible Wire | Weight (g) | ||
AWG | Conductor Section Area mm2 | Insulation OD φmm | |||||
MSHT-N03 | JN1 | JN1-22-22P-PKG100 | Male (Pin) | 25 ~ 21 | 0.16 ~ 0.41 | 1.5 or less | 600 |
JN1-22-22S-PKG100 | Female (Socket) |
Applicable Type | JN1 Connector | Applicable type | JN1 Connector | Product classification | Crimping Tool |
---|
How can we improve?
How can we improve?