(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An integrated manual crimping tool developed by MISUMI's own project, using high-quality materials used in molds for the die part. Dedicated to prototyping contacts for D-sub series connectors manufactured by AE.
Model | Compatible Series | Compatible Contact | Contact Type | Compatible Wire | Weight (g) | ||
AWG | Conductor Section Area mm2 | Insulation OD φmm | |||||
MSHT-N01 | Dsub | D*C-20-18P-PKG100 | Male (Pin) | 22 ~ 18 | 0.32 ~ 0.81 | 1.95 or less | 600 |
D*C-20-22P-PKG100 | 24 ~ 22 | 0.21 ~ 0.32 | 1.2 ~ 1.7 | ||||
D*C-20-18S-PKG100 | Female (Socket) | 22 ~ 18 | 0.32 ~ 0.81 | 1.95 or less | |||
D*C-20-22S-PKG100 | 24 ~ 22 | 0.21 ~ 0.32 | 1.2 ~ 1.7 |
Applicable Type | D-Sub Connector | Applicable type | D-sub Connector | Product classification | Crimping Tool |
---|
Please check the type/dimensions/specifications of the part MSHT-N01 in the D-Sub Connector Original Manual Crimpers series.
How can we improve?
How can we improve?