(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An original manual crimping tool for maintenance, dedicated to prototyping contacts for D1000 series connectors manufactured by TE connectivity, using high-quality materials used in molds for the die part.
Model | Compatible Series | Compatible Contact | Contact Type | Compatible Wire | Weight (g) | ||
AWG | Conductor Section Area mm2 | Insulation OD φmm | |||||
MSHT-A07 | D1000 | 1903115-2 | Male (Pin) | 30 ~ 28 | 0.05 ~ 0.09 | 0.6 ~ 1.2 | 600 |
1903116-2 | 28 ~ 22 | 0.08 ~ 0.38 | 1.08 ~ 1.6 | ||||
1827586-2 | Female (Socket) | 30 ~ 28 | 0.05 ~ 0.09 | 0.6 ~ 1.2 | |||
1827587-2 | 28 ~ 22 | 0.08 ~ 0.38 | 1.08 ~ 1.6 | ||||
MSHT-A08 | 1903117-2 | Male (Pin) | 28 ~ 22 | 0.08 ~ 0.38 | 1.08 ~ 1.9 | ||
1903118-2 | 22 ~ 18 | 0.34 ~ 0.86 | 1.4 ~ 2.2 | ||||
1827588-2 | Female (Socket) | 28 ~ 22 | 0.08 ~ 0.38 | 1.08 ~ 1.9 | |||
1827589-2 | 22 ~ 18 | 0.34 ~ 0.86 | 1.4 ~ 2.2 |
Applicable Type | Dynamic Connector (1000 Series) | Applicable type | Dynamic Connector (1000 Series) | Product classification | Crimping Tool |
---|
How can we improve?
How can we improve?