1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Male-Male Spacer【4 Pieces Per Package】

SPACER

Hexagonal Male-Male Spacer
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 149.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● A hexagonal spacer with double-end male thread.

Product Description

[Specifications]·A stepped hexagonal double male thread spacer, both ends conductive type · Material: Free-cutting brass

Specifications

Hexagonal Male-Male Spacer:Related Image 
Model M  L

Quantity /
Pack

H

L1

L2

Loose Charge Weight
(g / piece)
1 ~ 4 Packs
ESB 2.6 5

4P

5 5 5 +/ Piece 1.2

More Information

Outline Drawing
Hexagonal Male-Male Spacer:Related Image 

Specifications

Material Free-Cutting Brass (Nickel-Plated)

Part Number
ESB-2.6-5-4P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 149.81

SPACER 1 Pack(s)

4 Pieces Per Package

Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Application For Circuit Board / Hexagon Spacer Shape Male - Male Material Brass
Screw Size M2.6 Material Free-cutting Brass Height(mm) 5
M screw(mm) 2.6

Please check the type/dimensions/specifications of the part ESB-2.6-5-4P in the Hexagonal Male-Male Spacer series.