(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A penetration type pipe spacer. Material: Free-cutting brass (nickel plating)
Model | L | Quantity / | M | D | d | Loose Charge | Weight (g / piece) |
1 ~ 4 Packs | |||||||
SP-O2 | 3 | 12P | For M2 | 4 | 2.2 | +/ Piece | 0.2 |
SP-O3 | 1.5 | 14P | For M3 | 6 | 3.2 | 0.2 | |
4 | 12P | 0.6 | |||||
5 | 12P | 0.8 | |||||
6 | 12P | 1.0 | |||||
8 | 12P | 1.3 | |||||
10 | 10P | 1.6 | |||||
15 | 10P | 2.5 | |||||
20 | 8P | 3.3 | |||||
25 | 6P | 4.2 | |||||
30 | 6P | 5.0 | |||||
SP-O4 | 5 | 10P | For M4 | 8 | 4.2 | 1.5 | |
6 | 10P | 1.8 | |||||
8 | 10P | 2.4 | |||||
10 | 8P | 3.0 | |||||
15 | 8P | 4.6 | |||||
20 | 6P | 6.0 | |||||
25 | 4P | 7.6 | |||||
30 | 4P | 9.1 | |||||
40 | 4P | 12.2 | |||||
SP-O5 | 5 | 10P | For M5 | 8 | 5.3 | 1.1 | |
6 | 10P | 1.4 | |||||
8 | 10P | 1.8 | |||||
10 | 8P | 2.3 | |||||
15 | 8P | 3.5 | |||||
20 | 6P | 4.7 | |||||
35 | 4P | 8.2 |
Specifications
Material | Free-cutting Brass (Nickel Plated) |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Size | Height (mm) | M screw (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 149.81 | SPACER | 1 Pack(s) | 12 Pieces Per Package | Available | 3 Day(s) | - | M2 | 3 | 2 | |
฿ 168.91 | SPACER | 1 Pack(s) | 14 Pieces Per Package | Available | 3 Day(s) | - | M3 | 1.5 | 3 | |
฿ 149.81 | SPACER | 1 Pack(s) | 12 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 4 | 3 | |
฿ 149.81 | SPACER | 1 Pack(s) | 12 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 5 | 3 | |
฿ 149.81 | SPACER | 1 Pack(s) | 12 Pieces Per Package | Available | 3 Day(s) | - | M3 | 6 | 3 | |
฿ 149.81 | SPACER | 1 Pack(s) | 12 Pieces Per Package | Available | 3 Day(s) | - | M3 | 8 | 3 | |
฿ 149.81 | SPACER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 10 | 3 | |
฿ 149.81 | SPACER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 15 | 3 | |
฿ 149.81 | SPACER | 1 Pack(s) | 8 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 20 | 3 | |
฿ 149.81 | SPACER | 1 Pack(s) | 6 Pieces Per Package | Available | 7 Day(s) | - | M3 | 25 | 3 | |
฿ 149.81 | SPACER | 1 Pack(s) | 6 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 30 | 3 | |
฿ 167.08 | SPACER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 5 | 4 | |
฿ 374.52 | SPACER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | - | M4 | 6 | 4 | |
฿ 167.19 | SPACER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 8 | 4 | |
฿ 364.01 | SPACER | 1 Pack(s) | 8 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 10 | 4 | |
฿ 149.81 | SPACER | 1 Pack(s) | 8 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 15 | 4 | |
฿ 149.81 | SPACER | 1 Pack(s) | 6 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 20 | 4 | |
฿ 149.81 | SPACER | 1 Pack(s) | 4 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 25 | 4 | |
฿ 149.81 | SPACER | 1 Pack(s) | 4 Pieces Per Package | Available | 3 Day(s) | - | M4 | 30 | 4 | |
฿ 149.81 | SPACER | 1 Pack(s) | 4 Pieces Per Package | Available | 3 Day(s) | - | M4 | 40 | 4 | |
฿ 159.39 | SPACER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | - | M5 | 5 | 5 | |
฿ 164.19 | SPACER | 1 Pack(s) | 10 Pieces Per Package | Available | 10 Day(s) | - | M5 | 6 | 5 | |
฿ 374.52 | SPACER | 1 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | - | M5 | 8 | 5 | |
฿ 163.85 | SPACER | 1 Pack(s) | 8 Pieces Per Package | Available | 3 Day(s) | - | M5 | 10 | 5 | |
฿ 163.22 | SPACER | 1 Pack(s) | 8 Pieces Per Package | Available | 3 Day(s) | 10 | M5 | 15 | 5 | |
฿ 149.81 | SPACER | 1 Pack(s) | 6 Pieces Per Package | Available | 3 Day(s) | 10 | M5 | 20 | 5 | |
฿ 149.81 | SPACER | 1 Pack(s) | 4 Pieces Per Package | Available | 3 Day(s) | - | M5 | 35 | 5 |
Loading...
Application | For Circuit Board / Round | Spacer Shape | Female - Female | Material | Brass |
---|---|---|---|---|---|
Material | Free-cutting Brass |
How can we improve?
How can we improve?