(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Plug-In Model European Model Screw-Less + comPLC Connector Terminal Block
Part Number
Model Number | Number of Poles | Connector | Weight (g) |
MWS-M40-ET40 | 40 | MIL 40 Cores | 69 |
MWS-M34-ET34 | 34 | MIL 34 Cores | 61 |
MWS-M20-ET20 | 20 | MIL 20 Cores | 44 |
■ Installed Connector
MIL 40-Core, MIL 34-Core, MIL 20-Core
Manufactured by Sumitomo 3M
■ Compatible Crimp Terminals
Ferrule (Rod Terminal)
MFL-□□-5□□
■ Recommended cables are
HIFS-SS-SB-□□-(Length)
Specifications
Rated Voltage | 125 VAC / DC |
Rated Current | 1 A |
Withstand Voltage | 400 VAC / 1 Minute Interval |
Tightening Torque | 0.15 N∙m (max) |
Compatible Wire | AWG30 ~ AWG16 |
Case Main Body | PVC UL94-V0 |
Case Side Plate | PA66 UL94-V0 |
Terminal Block | PA66 UK94-V0 |
Connector | MIL Standard Compatible / Manufactured by Sumitomo 3M |
Connector | MIL connector | Terminal Block Clamp | Screw | Mounting Method | DIN rail/Direct attachment |
---|---|---|---|---|---|
Pitch Between Terminals(mm) | 3.5 | Supported equipment | PLC | Dimension vertical(mm) | 47.7 |
Dimension depth(mm) | 48.1 | Connector polarity | Male | Terminal block type | Screw Clamp Model |
Wiring Method | Bare Terminal / Rod Terminal |
How can we improve?
How can we improve?