1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

+com PLC connector terminal block (for Mitsubishi Electric input/output)

+com PLC connector terminal block (for Mitsubishi Electric input/output)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • Connection in Boards
  • Space-saving
  • PLC
  • 125 V
Part Number :
  • From :
    ฿ 936.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
● Product with the ultimate space saving design
● Terminal block compatible with Mitsubishi Electric Q and L series PLC
● Combined common 8 pole and 32 point terminal block (shared power supply)
● Screw hold mechanism with spring reduces work hours
● Simple wiring with both round and Y shaped terminals
● Lower level wiring can be performed without upper level wiring causing obstruction
● Supports both DIN rail mounting and screw mounting


· When connecting, check the specifications of the equipment side before use.
· Check the PLC connection before using the power supply terminal.

    


Product Description

[New Product] 8 pole + 32 PLC signal common terminal block incorporated into a 40 pole terminal block

Part Number
MWS-F40T40-MT
MWS-M40T40-MT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnector

฿ 1,071.68

PLC TERMINAL BLOCKS 1 Piece(s) Available 3 Day(s) FCN connector

฿ 936.77

PLC TERMINAL BLOCKS 1 Piece(s) Available 3 Day(s) MIL connector

Loading...

  1. 1

Outline drawing

+com PLC Connector Terminal Block (Mitsubishi Electric, for Input/Output): Related Image

Basic Information

Terminal Block Screw M3 Number of connector cores(Pole) 40 Mounting Method DIN rail/Direct attachment
Pitch Between Terminals(mm) 7 Supported equipment PLC Supported equipment manufacturer Mitsubishi Electric
Dimension vertical(mm) 42 Dimension width(mm) 125 Dimension depth(mm) 51
Supported crimp terminal Y Terminal / Round Terminal Number of terminal block electrodes(Pole) 40 Registering Plate COM/signal
Connector Polarity (Mounted Connector) Female Terminal block screw type Spring Up Multi-Function Type +CCM terminal