1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MIL Socket Harnesses Fixed-length Flat Cable (MISUMI Original Connectors)

MIL Socket Harnesses Fixed-length Flat Cable (MISUMI Original Connectors)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,222.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● All connectors are made with high quality.
● One end with connector, the other end cut off, dual-ended harness.
●All wires straight connection.
● All cables are available as the following: bonded, intermittent bonded, standard color and colored.
● Available in stock, allowing same-day shipment.

·Please note that terminal arrangement varies with the manufacturer of the equipment in use.
·
Connectors with a single central guide key cannot be connected to equipment or terminal blocks of connectors with two guide keys. Please confirm in advance.
Parts Page>>Click here

Product Description

The flat cable is suitable for cabinet wiring

Specification Table

MIL Socket Harnesses Fixed-length Flat Cable (MISUMI Original Connectors): associated image
Unit PriceUnit Price Discount Rate
1~10 pcs11~30 pcs31~50 pcs51 pcs or more
Standard Unit PriceMIL Socket Harnesses Fixed-length Flat Cable (MISUMI Original Connectors): associated imageMIL Socket Harnesses Fixed-length Flat Cable (MISUMI Original Connectors): associated imageTBD

Min. Days to Ship

MIL Socket Harnesses Fixed-length Flat Cable (MISUMI Original Connectors): associated image

Overview/Features

MIL Socket Harnesses Fixed-length Flat Cable (MISUMI Original Connectors): associated image
Part Number
GRPMFS-S-GB-20-2
GRPMFS-SS-CB-10-1
GRPMFS-SS-CB-10-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCN2 Number Of Cores

฿ 1,229.94

HARNESS 1 Piece(s) Available 9 Day(s) Cut off20

฿ 1,222.50

HARNESS 1 Piece(s) Available 9 Day(s) -10

฿ 1,241.88

HARNESS 1 Piece(s) Available 9 Day(s) -10

Loading...

  1. 1
 

Basic Information

Connector type MIL Connector manufacturer Misumi Connector Shape Straight
Machining Method Pressure welding Cable shape Flat Hood Plastic
Voltage(V) 30 Cable Standard (UL/CSA) UL Cable Color Black
Cable Bonded Flat Cable Specified Length(m) 1