(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | SPCC |
Plate Thickness | 2 mm |
Mountable Box | W300 x H300 x D200 or less |
* Withstand Load | 25 kg |
[Features]An L-shaped fixing bracket that is suitable for attaching a box to equipment, etc. You can choose the painting color from 5 patterns including the base treatment. Focused on low prices and high quality. [Load Capacity (kg)]25 (This is the load when an object is placed from above.)
Model Number | Coating Color |
BFLS | K (Munsell 2.5Y9/1 Equivalent) |
G (Munsell 5Y7/1 Equivalent) | |
S (Surface Preparation) | |
E (Munsell 5Y8/1 Equivalent) | |
B (Munsell N1 Equivalent) |
Part Number |
---|
BFLS-E |
BFLS-G |
BFLS-K |
BFLS-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Paint - surface treatment | Color |
---|---|---|---|---|---|---|---|---|
฿ 1,531.14 | L-SHAPE BRACKET | 1 Piece(s) | Available | 7 Day(s) | 10 | Powder Paint | Munsell 5Y8/1 Equivalent | |
฿ 1,531.14 | L-SHAPE BRACKET | 1 Piece(s) | Available | 7 Day(s) | 10 | Powder Paint | Munsell 5Y7/1 Equivalent | |
฿ 1,531.14 | L-SHAPE BRACKET | 1 Piece(s) | Available | 7 Day(s) | 10 | Powder Paint | Munsell 2.5Y9/1Equivalent | |
฿ 1,531.14 | L-SHAPE BRACKET | 1 Piece(s) | Available | 7 Day(s) | 10 | Surface Preparation | - |
Loading...
Type | Angle | Material | Iron | Main body plate thickness(mm) | 2 |
---|---|---|---|---|---|
Dimension width(mm) | 280 | Dimension vertical(mm) | 90 | Dimension thickness / depth(mm) | 80 |
Load withstand ability(kg) | 30 |
How can we improve?
How can we improve?