(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sino-Japanese Common Model Used Branded Material Used Free length harness in which compatible products can be selected from Omron touch panel optional models
Shape | ||
Series | Connection Method | Shape | Manufacturer Optional Cable Model Number | Applicable Misumi Cable Model Numbers | Cable Type | Specified Length (m) |
NP3 | Omron: SYSMAC connection (D-sub 9 pin) | (1) | XW2Z-□T | GTN-NS2D-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | |
NS | Omron: SYSMAC connection (D-sub 9 pin) | (1) | XW2Z-□T | GTN-NS2D-WA-(Length) | ||
NT631 (C Port A / B) NT31 (C Port A) | Omron: SYSMAC connection (D-sub 9 pin) | (1) | XW2Z-□T | GTN-NS4D-WA-(Length) | ||
Omron: SYSMAC connection (D-sub 25 pin) | (2) | XW2Z-□S | GTN-NS5D-WA-(Length) | |||
NT31 (C Port B) | Omron: SYSMAC connection (D-sub 25 pin) | (2) | XW2Z-□S | GTN-NS6D-WA-(Length) | ||
Omron: SYSMAC connection (D-sub 25 pin) | (3) | XW2Z-□P | GTN-NS7D-WA-(Length) |
Shape | |||
Series | Connection Method | Shape | Manufacturer Optional Cable Model Number | Applicable Misumi Cable Model Numbers | Specified Length (m) |
NB | Mitsubishi Q Series Direct | (4) | Not Applicable | GTN-NB1D-WM-(Length) | 0.2 ~ 15 (Can be specified by 0.1m increments) |
Mitsubishi FX series direct | (5) | Not Applicable | GTN-NB2D-WM-(Length) | ||
Mitsubishi Q series _RS232C for SCU | (1) | Not Applicable | GTN-NB3D-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | |
Mitsubishi Q series _RS422 / FX series for SCU _RS485 for 485-ADP / 485-BD | (6) | Not Applicable | GTN-NB4T-WA-(Length) | ||
Mitsubishi FX Series _RS232 for 232-BD | (7) | Not Applicable | GTN-NB5D-WA-(Length) | ||
Omron: SYSMAC Connection (D-sub 9 Pin) | (1) | XW2Z-□T | GTN-NS2D-WA-(Length) |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Part Number |
---|
GTN-NB1D-WM-[0.2-15/0.1] |
GTN-NB2D-WM-[0.2-15/0.1] |
GTN-NB3D-WA-[0.2-50/0.1] |
GTN-NB4T-WA-[0.2-50/0.1] |
GTN-NB5D-WA-[0.2-50/0.1] |
GTN-NS2D-WA-[0.2-50/0.1] |
GTN-NS4D-WA-[0.2-50/0.1] |
GTN-NS5D-WA-[0.2-50/0.1] |
GTN-NS6D-WA-[0.2-50/0.1] |
GTN-NS7D-WA-[0.2-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supported touch panels | Manufacturer's optional cable model | Connection destination unit manufacturer | Supported models | Connection method | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | HARNESS | 1 Piece(s) | 5 Day(s) | NB | - | Mitsubishi Electric Corporation | CPU_RS232C for Mitsubishi Q / QnU | RS232 | 0.2 ~ 15 | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | NB | - | Mitsubishi Electric Corporation | CPU for Mitsubishi FX□□-422-BD_RS422 | RS422 | 0.2 ~ 15 | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | NB | - | Mitsubishi Electric Corporation | RS232C for Mitsubishi Q SCU | RS232 | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | NB | - | Mitsubishi Electric Corporation | RS422 for Mitsubishi Q_SCU / RS485 for Mitsubishi FX_485-ADP/FX_485-BD | RS422 & RS485 | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 5 Day(s) | NB | - | Mitsubishi Electric Corporation | RS232 for Mitsubishi FX_232-BD | RS232 | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 4 Day(s) | NP3 / NS / NB | XW2Z-□T | Omron | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 4 Day(s) | NT631 (C Port A / B) & NT31 (C Port A) | XW2Z-□T | Omron | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 4 Day(s) | NT631 (C Port A / B) & NT31 (C Port A) | XW2Z-□S | Omron | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 4 Day(s) | NT31 (C Port B) | XW2Z-□S | Omron | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 4 Day(s) | NT31 (C Port B) | XW2Z-□P | Omron | - | - | 0.2 ~ 50 |
Loading...
How can we improve?
How can we improve?